Metric Size, Plastic and Steel
Pillow Block Flange Bearing
Plain with Through Hole Bearing, with Closed Cap, or with Open Cap

AN 7874   
wo


RoHS Compliant


Plain Version

Closed Cap Version

Open Cap Version

Specification
Information

Pillow block housing and caps: PBT thermoplastic, polyester plastic
Double sealed ball bearing: Chrome steel, hardened
Bushings: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 7874 Pillow Block Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor contruction.
Optional open or closed caps serve to keep debris out of the bearing.
See also AN 7874.1 Stainless Steel Pillow Block Flange Bearings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Plain Type Table

Dimensions in:

millimeters
(inches)

Part No.
ØEJE
Shaft Dia.
H A E B S1 S2 G W Bi n
Plain Type Wgt. (kg)
Cap Type Wgt. (kg)
A336120
Download the CAD
20
(.79)
33.3
(1.31)
127
(5.00)
95
(3.74)
38
(1.50)
11
(.43)
14
(.55)
14.2
(.46)
65.5
(2.58)
24.7
(.97)
7
(.28)
.30 .35
A336125
Download the CAD
25
(.98)
36.5
(1.44)
140.5
(5.53)
105
(4.13)
38
(1.50)
11
(.43)
14
(.55)
14.5
(.57)
71
(2.80)
27
(1.06)
7.5
(.30)
.35 .40
A336130
Download the CAD
30
(1.18)
42.9
(1.69)
163
(6.42)
119
(4.69)
46
(1.81)
14
(.55)
18
(.71)
17.8
(.70)
84
(3.31)
30.3
(1.19)
8
(.31)
.55 .60
A336135
Download the CAD
35
(1.38)
47.6
(1.87)
168
(6.61)
127
(5.00)
48
(1.89)
14
(.55)
18
(.71)
18
(.71)
94.5
(3.72)
32.9
(1.30)
8.5
(.33)
.80 .85
A336140
Download the CAD
40
(1.57)
49.2
(1.94)
184
(7.24)
137
(5.39)
54
(2.13)
14
(.55)
18
(.71)
19.5
(.77)
99
(3.90)
35.5
(1.40)
9
(.35)
1.00 1.05
 
Closed Cap Type Table

Dimensions in:

millimeters
(inches)

Part No. ØEJE
Shaft Dia.
P H A E B S1 S2 G W ØM T ØD
Plain Type Wgt. (kg)
Cap Type Wgt. (kg)
A336120C
Download the CAD
20
(.79)
47
(1.85)
33.3
(1.31)
127
(5.00)
95
(3.74)
38
(1.50)
11
(.43)
14
(.55)
14.2
(.46)
65.5
(2.58)
50
(1.97)
23
(.91)
52
(2.05)
.30 .35
A336125C
Download the CAD
25
(.98)
51
(2.01)
36.5
(1.44)
140.5
(5.53)
105
(4.13)
38
(1.50)
11
(.43)
14
(.55)
14.5
(.57)
71
(2.80)
55
(2.17)
25
(.98)
62
(2.44)
.35 .40
A336130C
Download the CAD
30
(1.18)
61
(2.40)
42.9
(1.69)
163
(6.42)
119
(4.69)
46
(1.81)
14
(.55)
18
(.71)
17.8
(.70)
84
(3.31)
64
(2.52)
30
(1.18)
72
(2.83)
.55 .60
A336135C
Download the CAD
35
(1.38)
64
(2.52)
47.6
(1.87)
168
(6.61)
127
(5.00)
48
(1.89)
14
(.55)
18
(.71)
18
(.71)
94.5
(3.72)
74.5
(2.93)
32
(1.26)
82
(3.23)
.80 .85
A336140C
Download the CAD
40
(1.57)
76
(2.99)
49.2
(1.94)
184
(7.24)
137
(5.39)
54
(2.13)
14
(.55)
18
(.71)
19.5
(.77)
99
(3.90)
84
(3.31)
37
(1.46)
88
(3.46)
1.00 1.05
 
Open Cap Type Table

Dimensions in:

millimeters
(inches)

Part No. ØEJE
Shaft Dia.
P H A E B S1 S2 G W ØM T ØD ØK N
Plain Type Wgt. (kg)
Cap Type Wgt. (kg)
A336120A
Download the CAD
20
(.79)
47
(1.85)
33.3
(1.31)
127
(5.00)
95
(3.74)
38
(1.50)
11
(.43)
14
(.55)
14.2
(.46)
65.5
(2.58)
50
(1.97)
23
(.91)
52
(2.05)
32
(1.26)
7
(.28)
.30 .35
A336125A
Download the CAD
25
(.98)
51
(2.01)
36.5
(1.44)
140.5
(5.53)
105
(4.13)
38
(1.50)
11
(.43)
14
(.55)
14.5
(.57)
71
(2.80)
55
(2.17)
25
(.98)
62
(2.44)
37
(1.46)
7
(.28)
.35 .40
A336130A
Download the CAD
30
(1.18)
61
(2.40)
42.9
(1.69)
163
(6.42)
119
(4.69)
46
(1.81)
14
(.55)
18
(.71)
17.8
(.70)
84
(3.31)
64
(2.52)
30
(1.18)
72
(2.83)
42
(1.65)
7
(.28)
.55 .60
A336135A
Download the CAD
35
(1.38)
64
(2.52)
47.6
(1.87)
168
(6.61)
127
(5.00)
48
(1.89)
14
(.55)
18
(.71)
18
(.71)
94.5
(3.72)
74.5
(2.93)
32
(1.26)
82
(3.23)
47
(1.85)
7
(.28)
.80 .85
A336140A
Download the CAD
40
(1.57)
76
(2.99)
49.2
(1.94)
184
(7.24)
137
(5.39)
54
(2.13)
14
(.55)
18
(.71)
19.5
(.77)
99
(3.90)
84
(3.31)
37
(1.46)
88
(3.46)
52
(2.05)
7
(.28)
1.00 1.05