Metric Size, Plastic and Steel
Mini-Oval Flange Bearing
With Through Hole Bearing

AN 7876   
wo


RoHS Compliant



Specification
Information

Flanged housing and caps: PBT thermoplastic, polyester plastic
Double sealed ball bearing: Chrome steel, hardened
Bushings: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 7876 Mini-Oval Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor contruction.
Optional open or closed caps to keep debris out of the bearing are available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
ØEJE
Shaft Dia.
A E G I ØS L ØB Bi n
Plain Type Wgt. (kg)
Cap Type Wgt. (kg)
A375120
Download the CAD
20
(.79)
90
(3.54)
71
(2.80)
11
(.43)
9
(.35)
9
(.35)
17.7
(.70)
63
(2.48)
24.7
(.97)
7
(.28)
.30 .31
A375125
Download the CAD
25
(.98)
95
(3.74)
76
(2.99)
11
(.43)
10
(.39)
10
(.39)
19.5
(.77)
69
(2.72)
27
(1.06)
7.5
(.30)
.35 .36