Metric Size,
Roller Guide Adjusting Rods

AN 813   
wo

RoHS Compliant

Specification
Information

Spindle, screw and washer: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 813 Roller Guide Adjusting Rods are typically used to mount and to position roller guides (see Application Illustration below).
Application Illustration
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
DE
Shaft Dia.
LT Required
Wrench Size
Weight (kg)
A8220801
Download the CAD
12
(.47)
104
(4.09)
M10 .11
A8220805
Download the CAD
14
(.55)
104
(4.09)
M12 .14
A8220811
Download the CAD
15
(.59)
104
(4.09)
M12 .16
A8220819
Download the CAD
16
(.63)
104
(4.09)
M14 .18