Metric Size,
120 mm Roller Guides

AN 821   
wo

RoHS Compliant


Specification
Information

Brackets and pins: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Rollers: Acetal plastic resin


AN 821 Roller Guides are placed between guide rails and used to quickly move product as it passes through the conveyor system.
See also roller guides in alternate widths:
AN 815, 45 mm Roller Guides
AN 817, 70 mm Roller Guides
AN 819, 96 mm Roller Guides

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
L
Weight (kg)
A8411660
Download the CAD
1000
(39.37)
5.75
A8412797
Download the CAD
2000
(78.74)
11.50
A8413883
Download the CAD
3000
(118.11)
17.25