Inch Size, Stainless Steel
Adjusting Rods
Blank Type
WN 760



RoHS Compliant



Specification
Information

Adjusting rod: Stainless steel,
American Standard 303
Polished finish


Made in the USA, these adjusting rods can be utilized in conjunction with WN 600 cross blocks. The rods are mounted in the cross block which allows both horizontal and vertical positioning of the rods. In addition to the cross blocks, sensor brackets and conveyor guide rail fork ends are just a couple of examples of the items that can be mounted onto the rods.
Adjusting rods are typically used on conveyors, conveying systems, and various types of equipment in the packaging, pharmaceutical, automation and material handling industries.
Additional sizes available upon request.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No.
A
B
.50
(13)
4
(104)
.50
(13)
6
(152)
.50
(13)
8
(203)