Metric Size,
Hook Wrenches with Nose End
for slotted nuts to DIN 1804

DIN 1810 A
DIN

RoHS Compliant
DIN894

Specification
Steel, milled nose, hardened and black finish tempered

Information
Specials: Different lengths or other material thicknesses are avaiable for quantities above 100 pieces.
For bearing lock nuts, see KM.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part Number
Size
Weight
Per Each
(Grams)
12-14
110
3
25
16-20
25-28
136
4
45
30-32
50
34-36
170
5
90
40-42
45-50
206
6
155
52-55
160
58-62
240
7
260
(65-70)
255
68-75
255
80-90
280
8
410
(85-92)
410
95-100
405
(98-105)
290
8
405
110-115
335
(10)
745
120-130
720
(135-145)
385
(10)
1000
(155-165)
965
(180-195)
470
(10)
1500
(205-220)
1580
(230-245)
568
(10)
2250
(260-270)
280-300
680
15
5150
300-320
695
5100
320-345
695
15
5200
350-375
735
380-400
770
15
6700
480-500
988
20
13000
 ( ) Thickness differs from DIN. Also available in stainless steel.