Hexagon Keys with Pilot

DIN 6911
wo

DIN


RoHS Compliant
   

Specification
Chrome-Vandium steel, hardened, nickel plated, for screws to DIN 6912

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part Number

mm
Weight
Per Each
(Grams)
  DIN 6911 Version D: hardened and nickel plated
3
66 x 23
5
4
74 x 29
10
5
85 x 33
18
6
96 x 38
30
8
108 x 44
59
10
122 x 50
103
12
137 x 57
160
14
154 x 70
260
17
177 x 80
430