Hexagon Keys

DIN 911/
ISO 2936

DIN

RoHS Compliant
   

Specification
Chrome-Vandium steel, hardened, for hexagon socket screws up to material property class 12.9
Other lengths and finishes upon request

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part Number
    mm                   inches

mm
Weight
Per Each
(Grams)
  DIN 911 / ISO 2936 Version C: hardened and black finish tempered
0.7
.028
33 x 8
0.14
0.9
.035
33 x 10
0.2
1.3
.05
40 x 12
0.7
1.5
--
45 x 14
0.9
2
5/64 *
50 x 16
1.8
2.5
--
56 x 18
3
3
63 x 20
5
4
5/32 *
70 x 25
10
5
--
80 x 28
18
6
90 x 32
30
7
9/32 *
95 x 34
43
8
5/16 *
100 x 36
59
(9)
--
106 x 38
79
10
112 x 40
103
(11)
7/16 *
118 x 42
131
12
--
125 x 45
160
14
140 x 56
260
17
160 x 63
430
19
3/4 *
180 x 70
617
22
7/8 *
200 x 80
920
24
--
248 x 114
1238
27
--
277 x 127
1740
30
--
315 x 142
2410
32
--
347 x 157
3080
36
--
391 x 176
4370
  DIN 911 / ISO 2936 Version D: hardened and nickel plated
1.3
.05
40 x 12
0.7
1.5
--
45 x 14
0.9
2
5/64 *
50 x 16
1.8
2.5
--
56 x 18
3
3
63 x 20
5
4
5/32 *
70 x 25
10
5
--
80 x 28
18
6
90 x 32
30
7
9/32 *
95 x 34
43
8
5/16 *
100 x 36
59
(9)
--
106 x 38
79
10
112 x 40
103
(11)
7/16 *
118 x 42
131
12
--
125 x 45
160
14
140 x 56
260
17
160 x 63
430
19
3/4 *
180 x 70
617
22
7/8 *
200 x 80
920

  All keys marked * are the same in mm and inches and are stamped with both sizes.
     ) not to DIN.