Long Hexagon Keys

DIN 911 L/
ISO 2936 L
wo

DIN


RoHS Compliant
   

Specification
Chrome-Vandium steel, hardened

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part Number
    mm                   inches

mm
Weight
Per Each
(Grams)
  DIN 911 L / ISO 2936 L Version C: hardened and black finish tempered
1.5
--
90 x 14
1.5
2
5/64 *
100 x 16
3
2.5
--
112 x 18
5.5
3
126 x 20
9
4
5/32 *
140 x 25
18
5
--
160 x 28
32
6
180 x 32
52
8
5/16 *
200 x 36
100
10
--
224 x 40
177
12
--
250 x 45
287
14
280 x 56
440
  DIN 911 L / ISO 2936 L Version D: hardened and nickel plated
1.5
--
90 x 14
1.5
2
5/64 *
100 x 16
3
2.5
--
112 x 18
5.5
3
126 x 20
9
4
5/32 *
140 x 25
18
5
--
160 x 28
32
6
180 x 32
52
7
9/32 *
190 x 34
74
8
5/16 *
200 x 36
100
10
--
224 x 40
185
12
250 x 45
245
14
280 x 56
460
17
320 x 63
750
19
3/4 *
360 x 70
1100

  All keys marked * are the same in mm and inches and are stamped with both sizes.
     ) not to DIN.