Metric Size,
Adjustable Pin-Type Face Spanners
for round nuts with drilled holes on face

No. 758
No.

RoHS Compliant
No.

Specification
Steel, black finish tempered
Spot welded pins except sizes 7-10, which are riveted

Information
The pin-type face spanners are not hardened but tempered, so that there can be no brittle fractures by over-stress.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
Size
*
Weight
Per Each
(Grams)
7 - 40
1.5   
2   x
2.5   
2
115
3
40
2.5
3
11 - 60
3     
4   x
5     
4
160
4
140
5
6
14 - 100
5     
6   x
8     
6
215
6
300
7
8
22 - 125
8   x
10     
12     
8
260
6
500
10
12


   If no pin diameter is specified, we will supply the size marked "x."
   * Pin size = nominal size -0.1 mm; tolerance zone h12.