Metric Size,
Hinge-Type Pin-Face Spanners
for round nuts with drilled holes in one face

No. 764
wo
No.

RoHS Compliant
No.

Specification
Steel, black finish tempered, edges ground

Information
The pin-type face spanners are not hardened but tempered, so that there can be no brittle fractures by over-stress (galvanized on request).

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
Size
*
Weight
Per Each
(Grams)
  With spot welded pins
18 - 40
3     
4   x
4
150
5
90
5
40 - 80
4     
5   x
6     
4.5
220
6
245
6
7
80 - 125
6     
7   x
8     
7
320
8
670
7.5
8
125 - 200
8   x
10     
8
450
10
1750
10
  With replaceable pins
AZ 18 - 40
3
4
4
150
5
90
5
AZ 40 - 80
4
5
6
5
220
6
245
6
7
AZ 80 - 125
6
7
8
7
320
8
670
7.5
8
AZ 125 - 200
8
10
8
450
10
1750
10

    If no pin diameter is specified, we will supply the size marked "x."
   * Pin size = nominal size -0.1 mm; tolerance zone h12.