Metric Size, Stainless Steel
Hinge-Type Hook Spanners with Nose End
for slotted round nuts, DIN 1804, and fittings or pipe connections, DIN 11851

No. 775-NI
wo

No.

RoHS Compliant
No.

Specification
Hook: Stainless steel, European standard 1.4308
Rivet: Stainless steel, European standard 1.4308 or 1.4567
Handle: Stainless steel, European standard 1.4301
(American standard 304)

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part Number
Size
Weight
Per Each
(Grams)
20-35
135
8
3
35
35-60
175
11
4
80
60-90
250
13
5
215
90-155
290
15
6
350
155-230
420
18
8
1000