Metric Size,
Hinge-Type Hook Spanners with Fixed Pin
for round nuts with set pin holes inside, DIN 1816

No. 776C
No.

RoHS Compliant
DIN894
Specification
Steel, black finish tempered
WIth hole for hanging
Sizes 16-22 without retaining ring

Information
The pin-type face spanners are not hardened but tempered, so that there can be no brittle fractures by over-stress (galvanized on request).

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part Number
Size
Weight
Per Each
(Grams)
  Version C: Edges ground, hardened and black finish tempered
16-22
2.5
135
50
22-35
3
165
85
35-60
4
205
170
60-90
5
280
380
60-90
6
280
380
95-155
6
335
610
95-155
8
335
610
165-230
8
460
1200
165-230
10
460
1200