Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip

No. 906GE
No.

RoHS Compliant
 
 

Specification
Blade: Chrome-Vanadium steel, hardened and nickel plated
Handle: Black and red Cadmium-free plastic, shock resistant

Information
These hex keys are notable for their optimized grip design for convenient handling; sensitive tightening when applying full torque; comes with hole to hang tool.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
  mm  inches
For
Screw
Thread
Size
Weight
Per Each
(Grams)
2.5
--
M5
100
190
35
3.0
--
M6
100
190
35
4.0
5/32
M8
100
200
50
5.0
--
M10
100
200
75