"HANDY" T-Handle Hexagon Keys

No. 906 Q
wo

No.


RoHS Compliant
 

Specification
Blade: Chrome-Vanadium steel, hardened and nickel-plated
Handle: Red "ABS-terpolymer," shock resistant

Information
For hexagon socket screws up to material class 12.9.
For certain minimum quantities, all keys are available with your company's logo.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
  mm  inches
Weight
Per Each
(Grams)
2  *
5/64
100
80
125
18
2.5
--
100
125
24
3
100
80
125
24
3
150
175
30
3
200
225
40
4  *
5/32
100
80
125
31
4  *
150
175
36
4  *
200
225
41
5
--
100
100
131
51
5
150
181
60
5
200
231
68
6
--
100
100
131
58
6
150
181
77
6
200
231
84
8  *
5/16
100
100
131
85
8  *
150
181
105
8
5/16
200
100
231
125
10
--
200
120
238
223
12
--
200
120
238
307
   * All keys marked with * are the same in millimeters and inches and are stamped with both sizes.