T-Handle Hexagon Keys with Comfortable Ergonomic Grip

No. 906 QE
No.

RoHS Compliant
 

Specification
Blade: Chrome-Vanadium steel, hardened and chromium plated with black tip
Handle: Black and red Cadmium-free plastic, shock resistant

Information
These hex keys are notable for their optimized grip design for convenient handling; sensitive tightening when applying full torque; comes with hole to hang tool.
Suitable for printing with company logo upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
  mm  inches
For
Screw
Thread
Size
Weight
Per Each
(Grams)
2
5/64
M4
100
80
125
18
2.5
--
M5
100
125
24
2.5
M5
150
175
27
2.5
M5
200
225
30
3
M6
100
80
125
24
3
M6
150
175
30
3
M6
200
225
40
3
M6
350*
100
381
117
4
5/32
M8
150
80
175
36
4
M8
300
325
50
4
M8
350*
381
117
5
--
M10
150
100
181
60
5
M10
350
381
100
5
M10
450*
488
240
6
--
M12/M14
200
100
231
84
6
M12/M14
350
381
130
8
5/16
M16
200
100
231
125
8
M16
350
381
200
10
--
M18/M20
100
100
138
165
10
M18/M20
350
388
350
  *With reinforced blade.