T-Handle Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip

No. 906 QGE
No.

RoHS Compliant
 

Specification
Blade: Chrome-Vanadium steel, hardened and nickel plated
Handle: Black and red Cadmium-free plastic, shock resistant

Information
These hex keys are notable for their optimized grip design for convenient handling; sensitive tightening when applying full torque; comes with hole to hang tool.
Suitable for printing with company logo upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
  mm  inches
For
Screw
Thread
Size
Weight
Per Each
(Grams)
4
5/32
M8
150
80
175
40
5
--
M10
150
100
181
65
6
--
M12/M14
150
100
181
80
8
5/16
M16
200
100
231
130