Torx® Keys with Comfortable Ergonomic Grip

No. 907 LE
wo

No.

RoHS Compliant
 

Specification
Blade: Chrome-Vanadium steel, hardened and chromium plated with black tip
Handle: Black and green Cadmium-free plastic, shock resistant

Information
These hex keys are notable for their optimized grip design for convenient handling; sensitive tightening when applying full torque; comes with hole to hang tool.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
For
Screw
Thread
Size
Weight
Per Each
(Grams)
T8
2.31
M2.5
60
150
37
T9
2.50
T10
2.74
M3
80
170
39
T15
3.27
M3.5
41
T20
3.86
M4
100
200
56
T25
4.43
M5
60