T-Handle Keys for Torx® Screws

No. 907 Q
wo

No.


RoHS Compliant
 

Specification
Blade: Chrome-Vanadium steel, hardened
Handle: Green "ABS-terpolymer," shock resistant

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
Screw
Thread
Size
Weight
Per Each
(Grams)
T9
2.50
--
100
80
125
35
T10
2.74
M3
100
80
125
35
T15
3.27
M3.5
36
T20
3.86
M4
100
100
125
60
T25
4.43
M5
T27
4.99
--
100
100
131
70
T30
5.52
M6
75
T40
6.65
M8
100
100
131
80
T50
8.83
M10
150
120
188
160