L-Shaped Keys for Torx® Screws

No. 908
wo

No.

RoHS Compliant
 

Specification
Blade: Chrome-Vanadium steel, hardened and blued

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
Screw
Thread
Size
Weight
Per Each
(Grams)
T6
1.70
M2
44.5 x 18.5
1.9
T7
1.99
--
50.5 x 18.5
2
T8
2.31
M2.5
51 x 19
2.8
T9
2.50
51 x 19
3.4
T10
2.74
M3
54 x 20
3.6
T15
3.27
M3.5
57.5 x 21.5
5.2
T20
3.86
M4
61 x 23
6.5
T25
4.43
M5
64.5 x 24.5
9.4
T27
4.99
--
69.5 x 26.5
15
T30
5.52
M6
76 x 30
20
T40
6.65
M8
83 x 33
31
T45
7.82
--
91 x 37
44
T50
8.83
M10
95 x 32
62
T55
11.22
M12
108 x 35
126