Inch Size,
Long Hexagon Key Sets
With Ball End, 100 Degree Angle

No. 911 LG - H100F

No.
RoHS Compliant


   

Specification
Hex keys: Chrome-Vandium steel, hardened, chromium plated, color-coded with electrostatically-applied powder coating, 100° bend
Includes 13 pieces with SW = .05-3/8"

Information
These hex keys feature color-coding which enables them to be found faster and reduces mix-up.
100° bend provides better screw access through reduced length of the short shank, and allows for secure working even in narrow spaces.
For metric size hex key sets, see No. 911LG-H100F.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

inches

Part Number
SW
.05
1/16
5/64
3/32
7/64
1/8
9/64
5/32
3/16
7/32
1/4
5/16
3/8