Metric Size,
Long Hexagon Key Sets
With Ball End, 100 Degree Angle

No. 911 LG - H100F

No.
RoHS Compliant


 

Specification
Hex keys: Chrome-Vandium steel, hardened, chromium plated, color-coded with electrostatically-applied powder coating, 100° bend
Includes 9 pieces with SW = 1.5-10 mm

Information
These hex keys feature color-coding which enables them to be found faster and reduces mix-up.
100° bend provides better screw access through reduced length of the short shank, and allows for secure working even in narrow spaces.
For inch size hex key sets, see No. 911LG-H100F.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

millimeters

Part Number
SW
L1 x L2
Weight (g)
1.5
92 x 8
390
2
102 x 8
2.5
114 x 10
3
127 x 13
4
144 x 14
5
165 x 18
6
186 x 22
8
208 x 28
10
234 x 32