Double Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip

No. 966 QGE
wo

No.

RoHS Compliant

Specification
Blade: Chrome-Vanadium steel, hardened and nickel plated
Handle: Black and red Cadmium-free plastic, shock resistant

Information
These hex keys are notable for their optimized grip design for convenient handling; sensitive tightening when applying full torque; comes with hole to hang tool.
Short arm is for final tightening, long arm is for speed.
Suitable for printing with company logo upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part
Number
  mm  inches
For
Screw
Thread
Size
L1
B
L
L2
Weight
Per Each
(Grams)
3
--
 
100
73
130
13
25
4
5/32
 
150
85
185
15
50
5
--
 
150
85
185
15
60
6
--
 
200
97
240
17
100