Dead Blow Hammers and Replacement Faces
 
RFM

RFM

RoHS Compliant
  RFM

Specification
Replacement face head: Cast iron
Hammer handle: Patented, impact resistant nylon plastic.
Red in color.
Types of materials available for replacement faces:
Plastic (polycarbonate) - especially recommended for pre-
vention of dents in the pieces.
Rubber - ideal for hammers used on pieces that require
softer impact in order to avoid damage to hammered
surfaces.
Aluminum - machined from solid bar, recommended for less
demanding uses.
Copper - ideal for delicate pieces that require a substantial
power of impact, without damaging the surface.

Information
Impact resistant, cast iron body for heavy-duty performance. Eye allows handle insertion with practical locking that prevents unthreading.
Material used for production of plastic spare parts is porous and can absorb airborne particles caused by paints, use of acids, etc. As a result, the handle may become fragile.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 Complete Hammers

Dimensions in:

(inches)

Part Number
Face Diameter
Length of Hammer Head
Overall Length
Face Type
1.18
2.95
10.83
Plastic
1.57
3.54
11.69
1.77
3.74
12.13
1.97
4.02
12.72
2.17
4.13
13.78
1.18
2.87
10.83
Aluminum
1.57
3.43
11.69
1.77
3.70
12.13
1.97
4.02
12.72
2.17
4.09
13.78
1.18
2.87
10.83
Copper
1.57
3.27
11.69
1.77
3.54
12.13
1.97
3.86
12.72
2.17
4.06
13.78

 Replacement Faces for Hammers
Part Number
Diameter
Face Type
1.18
Plastic
1.57
1.77
1.97
2.17
1.18
Aluminum
1.57
1.77
1.97
2.17
1.18
Copper
1.57
1.77
1.97
2.17