Metric Size,
Hex Jam Nuts
Steel, Zinc-Plated Steel, or A2 Stainless Steel
DIN 439B


RoHS Compliant

 

 

Specification
Steel version: Steel, material property class 8
Zinc version: Zinc-plated steel, material property class 8
A2 version: Stainless steel, property class 304
Fully threaded

  Information
Also conforms to ISO 4035/ISO 8675, ANSI B 18.2.4.5M.
Other DIN metric fasteners available upon request.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

millimeters

Part Number
d1
m
s
e
Steel
Zinc-Plated Steel
A2 Stainless Steel
--
--
M3 x .5
1.8
5.5
6.01
--
--
M4 x .7
2.2
7.0
7.66
M5 x .8
2.7
8.0
8.79
M6 x 1.0
3.2
10.0
11.05
M8 x 1.25
4.0
13.0
14.38
M10 x 1.5
5.0
17.0
18.90
--
M12 x 1.75
6.0
19.0
21.10
--
--
M14 x 2.0
7.0
22.0
24.49
M16 x 2.0
8.0
24.0
26.75