Metric Size,
Serrated Lock Washers
Zinc-Plated Steel
DIN 6798A

RoHS Compliant
 

Specification
Washer: Spring steel, zinc-plated

  Information
This Type A DIN 6798 washer has external serrations.
Other DIN metric fasteners available upon request.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

millimeters

Part Number
Screw Size
Hole Diameter d1
Outside Diameter d2
Material
Thickness s
Min. No.
of Teeth
Washer
Thickness
min.
min.= nominal
max.
min.
max.= nominal
M5 x .8
5.3
5.48
9.64
10
.6
11
1.8
M6 x 1.0
6.4
6.62
10.57
11
.7
12
2.1
M8 x 1.25
8.4
8.62
14.57
15
.8
14
2.4