Metric Size,
Flat Washers
Zinc-Plated Steel
DIN 9021B

RoHS Compliant
 

Specification
Washer: Zinc-plated steel
Sizes <16 mm 140 HV class, 140-250 hardness HV;
Sizes >16 mm 100 HV class, 100-250 hardness HV

  Information
These washers are also known as fender washers.
Other DIN metric fasteners available upon request.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

millimeters

Part Number
Screw Size
Hole Diameter d1
Outside Diameter d2
Thickness s
min.= nominal
max.
min.
max.= nominal
nominal
min.
max.
M4 x .7
4.3
4.48
11.57
12
1.0
0.9
1.1
M5 x .8
5.3
5.48
14.57
15
1.2
1.0
1.4
M6 x 1.0
6.4
6.62
17.57
18
1.6
1.4
1.8
M8 x 1.25
8.4
8.62
23.48
24
2.0
1.8
2.2