Metric Size,
Hex Nuts
Steel, Zinc-Plated Steel, or A2 Stainless Steel
DIN 934


RoHS Compliant

 

  DIN1041

Specification
Steel version: Steel, material property class 8
Zinc version: Zinc-plated steel, material property class 8
A2 version: Stainless steel, property class 304
Fully threaded

  Information
Also conforms to ISO 4032, ANSI B 18.2.4.1M.
A4 stainless steel versions available upon request.
Other DIN metric fasteners available upon request.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

millimeters

Part Number
d1
m
s
e
Steel
Zinc-Plated Steel
A2 Stainless Steel
M3 x .5
2.4
5.5
6.01
M4 x .7
3.2
7.0
7.66
M5 x .8
5.0
8.0
8.79
M6 x 1.0
5.0
10.0
11.05
M8 x 1.25
6.5
13.0
14.38
M10 x 1.5
8.0
17.0
18.90
M12 x 1.75
10.0
19.0
21.10
M14 x 2.0
11.0
22.0
24.49
M16 x 2.0
13.0
24.0
26.75