Metric Size, Steel
Tommy Nuts
Tapped Type with Fixed Bar
DIN 6305
wo
DIN 6305


RoHS Compliant
DIN 6305
DIN 6305
Specification
Information
Body: Steel, black oxide finish
Turned from solid bar
Tommy bar pressed in

Shipping
Tommy screws with external thread, see DIN 6304.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Tapped
d2
d3
l1 min
l2
l3
M10 x 1.5
18
(.71)
8
(.31)
20
(.79)
60
(2.36)
80
(3.15)
M12 x 1.75
20
(.79)
10
(.39)
25
(.98)
70
(2.76)
100
(3.94)
M16 x 2.0
24
(.94)
12
(.47)
35
(1.38)
85
(3.35)
120
(4.72)
M20 x 2.5
30
(1.18)
16
(.63)
40
(1.57)
95
(3.74)
140
(5.51)