Metric Size, Steel
Tommy Screws
Stud Type with Removable Bar
DIN 6306
wo
DIN 6306
RoHS Compliant

This line drawing is movable on the
page...just click and drag!
DIN 6306
Specification
Information

Body: Sandblasted steel, black oxide finish
Machined from solid bar
Tommy bar:  Removable
Bar end caps: Gray plastic
Compression spring:  Steel
Hardened thrust point

Shipping

The thrust point of these screws DIN6306 is designed to be used with or without the thrust pad for clamping.
The snap ring is a simple and quick method to connect the thrust pad to the tommy screw.
The bar can be moved to any position and will be maintained by the spring.
The end caps are pressed on to the bar and thus limit the bar travel; they can also be supplied separately should the bar need to be plated first.
Thrust pad, see DIN 6311.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
l1
Stud
Length
d2
d3
d4
l2
l3
l4
l5
z
Without
Thrust Pad
With
Thrust Pad
M10 x 1.5
40
18
(.71)
8
(.31)
8
(.31)
32
(1.26)
80
(3.15)
10
(.39)
3.6
(.14)
8.2
(.32)
50
M12 x 1.75
50
20
(.79)
10
(.39)
8
(.31)
35
(1.38)
100
(3.94)
10
(.39)
4.5
(.18)
8.6
(.34)
60
M16 x 2.0
55
24
(.94)
13
(.51)
12
(.47)
40
(1.57)
120
(4.72)
10
(.39)
5.3
(.21)
10.6
(.42)
70
90
M20 x 2.5
55
30
(1.18)
16
(.63)
15.5
(.61)
45
(1.77)
140
(5.51)
10
(.39)
5.6
(.22)
12.4
(.49)
70
90