Metric Size, Steel
Tommy Nuts
With Movable Bar, Tapped Type
DIN 6307
wo
DIN 6307
RoHS Compliant
DIN 6307 DIN 6307
Specification
Information

Body: Steel, black oxide finish
Turned from solid bar
Compression spring: Steel
Bar end caps: Gray plastic

Shipping

The bar can be moved in any position and will be maintained by the spring.
The end caps are pressed onto the bar and this limit the bar travel; they can also be supplied separately should the bars need to be plated first.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Tapped
d2 d3 l1 l2 l3 min
10NB20
Download the CAD
M10 x 1.5 18
(.71)
8
(.31)
80
(3.15)
60
(2.36)
20
(.79)
12NB20
Download the CAD
M12 x 1.75 20
(.79)
10
(.39)
100
(3.94)
70
(2.76)
25
(.98)
16NB20
Download the CAD
M16 x 2.0 24
(.94)
13
(.51)
120
(4.72)
85
(3.35)
35
(1.38)
20NB20
Download the CAD
M20 x 2.5 30
(1.18)
16
(.63)
140
(5.51)
95
(3.74)
40
(1.57)