Metric Size, Steel
Ball Levers
Tapped or Through Bore Type
DIN 6337
GN 300

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Lever arm: Steel, black oxide finish
Ball knob: Black phenolic plastic, DIN 319
Special inch or metric size bores and threads are available upon request.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
DIN 6337 have the same ball diameter d1 and length l1, as clamping levers DIN 99 and ball levers GN 35.
Adjustable clamping levers, see GN 6337.3

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Angled Lever

Dimensions in:

millimeters
(inches)

Part
Number
l1
d1
Tapped
d2
Through
Bore
b1
d3
d4
d5
d6
h
l2
63
(2.48)
M8 x 1.25
 
12
(.47)
16
(.63)
12.5
(.49)
20
(.79)
8
(.31)
33
(1.30)
60
(2.36)
 
8
80
(3.15)
M10 x 1.5
 
14.5
(.57)
20
(.79)
16
(.63)
20
(.79)
9
(.35)
40
(1.57)
76
(2.99)
 
10
100
(3.94)
M12 x 1.75
 
18.5
(.73)
25
(.98)
20
(.79)
25
(.98)
11
(.43)
50
(1.97)
95
(3.74)
 
12
125
(4.92)
M16 x 2.0
 
24
(.94)
32
(1.26)
25
(.98)
32
(1.26)
15
(.59)
63
(2.48)
119
(4.69)
 
16
160
(6.30)
M20 x 2.5
 
30
(1.18)
40
(1.57)
31
(1.22)
40
(1.57)
18
(.71)
80
(3.15)
152
(5.98)
 
20
Straight Lever
Part
Number
l1
d1
Tapped
d2
Through
Bore
b2
d3
d4
d5
d6
63
(2.48)
M8 x 1.25
 
12
(.47)
16
(.63)
12.5
(.49)
20
(.79)
8
(.31)
 
8
80
(3.15)
M10 x 1.5
 
14.5
(.57)
20
(.79)
16
(.63)
20
(.79)
9
(.35)
 
10
100
(3.94)
M12 x 1.75
 
18.5
(.73)
25
(.98)
20
(.79)
25
(.98)
11
(.43)
 
12
125
(4.92)
M16 x 2.0
 
24
(.94)
32
(1.26)
25
(.98)
32
(1.26)
15
(.59)
 
16
160
(6.30)
M20 x 2.5
 
30
(1.18)
40
(1.57)
31
(1.22)
40
(1.57)
18
(.71)
 
20