Metric Size, Stainless Steel
Clamping Levers
Blank, Tapped or Through Bore Type
DIN 99-NI
GN 300

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Body: Stainless steel, turned and matte shot blasted finish, European Standard No. 1.4305
(American Standard 303 series)
Blank type: Solid ball, no flats, no bores
Both dimensions, inch and metric, are interchangeable for blank type
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Clamp nuts in stainless steel, see GN 99.6.
Special inch and metric bores or threads are available upon request.



CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Angled Lever

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Tapped
b1
d3
d4
d5
h
l2
50
(1.97)
M6 x 1.0
9.5
(.37)
8
(.31)
11
(.43)
12
(.47)
24
(.94)
48
(1.89)
63
(2.48)
M8 x 1.25
12
(.47)
10
(.39)
12.5
(.49)
16
(.63)
30.5
(1.20)
60
(2.36)
80
(3.15)
M10 x 1.5
14.5
(.57)
13
(.51)
16
(.63)
20
(.79)
38
(1.50)
76
(2.99)
100
(3.94)
M12 x 1.75
18.5
(.73)
16
(.63)
20
(.79)
25
(.98)
47
(1.85)
95
(3.74)
125
(4.92)
M16 x 2.0
24
(.94)
20
(.79)
25
(.98)
32
(1.26)
59.5
(2.34)
119
(4.69)
Blank - Solid Ball, No Flats
Part Number
l1
d3
d5
50
(1.97)
8
(.31)
12
(.47)
63
(2.48)
10
(.39)
16
(.63)
80
(3.15)
13
(.51)
20
(.79)
100
(3.94)
16
(.63)
25
(.98)