Steel
Clamping Levers
Blank, Tapped or Through Bore Type
DIN 99
GN 300

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Body: Steel, black oxide finish
Blank type: Solid ball, no flat, no bore
Both dimensions, inch and metric, are interchangeable for blank type

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Clamp nuts unpolished, see GN 99.5.
Clamp nuts unpolished, stainless steel, see GN 99.6.
Special inch and metric bores or threads are availableupon request.


See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Angled Lever

Dimensions in:

millimeters
(inches)

Part
Number
l2
d1
Tapped
d2
Through
Bore
b1
d3
d4
d5
h
50
(1.97)
M6 x 1.0
 
9.5
(.37)
8
(.31)
11
(.43)
12
(.47)
24
(.94)
 
6
63
(2.48)
M8 x 1.25
 
12
(.47)
10
(.39)
12.5
(.49)
16
(.63)
30.5
(1.20)
 
8
80
(3.15)
M10 x 1.5
 
14.5
(.57)
13
(.51)
16
(.63)
20
(.79)
38
(1.50)
 
10
95 
(3.74)
M12 x 1.75
 
18.5
(.73)
16
(.63)
20
(.79)
25
(.98)
47
(1.85)
 
12
119
(4.69)
M16 x 2.0
 
24
(.94)
20
(.79)
25
(.98)
32
(1.26)
59.5
(2.34)
 
16
152
(5.98)
M20 x 2.5
 
30
(1.18)
25
(.98)
31
(1.22)
40
(1.57)
76
(2.99)
 
20
190 
(7.48)
M24 x 3.0
 
40
(1.57)
32
(1.26)
34.5
(1.36)
50
(1.97)
97
(3.82)
 
24
Straight Lever
Part
Number
l1
d1
Tapped
d2
Through
Bore
b1
d3
d4
d5
50
(1.97)
M6 x 1.0
 
9.5
(.37)
8
(.31)
11
(.43)
12
(.47)
 
6
63
(2.48)
M8 x 1.25
 
12
(.47)
10
(.39)
12.5
(.49)
16
(.63)
 
8
80
(3.15)
M10 x 1.5
 
14.5
(.57)
13
(.51)
16
(.63)
20
(.79)
 
10
100
(3.94)
M12 x 1.75
 
18.5
(.73)
16
(.63)
20
(.79)
25
(.98)
 
12
125
(4.92)
M16 x 2.0
 
24
(.94)
20
(.79)
25
(.98)
32
(1.26)
 
16
160
(6.30)
M20 x 2.5
 
30
(1.18)
25
(.98)
31
(1.22)
40
(1.57)
 
20
Blank - Solid Ball, No Flats
Part Number
l1
d3
d5
50
(1.97)
8
(.31)
12
(.47)
63
(2.48)
10
(.39)
16
(.63)
80
(3.15)
13
(.51)
20
(.79)
100
(3.94)
16
(.63)
25
(.98)
125
(4.92)
20
(.79)
32
(1.26)
160
(6.30)
25
(.98)
40
(1.57)
200
(7.87)
32
(1.26)
50
(1.97)