Technopolymer Plastic
Control Levers

EN 512
wo

Elesa Model LBR





RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Special glass-fiber reinforced technopolymer plastic, black glossy finish 
Hub: Steel, black oxide finish, molded in 
Arm: Chrome-plated, matte finish, with black Duroplast (phenolic) handpiece, glossy finish 
Cover disk: Anodized aluminum, matte finish, self-adhesive, should be affixed after control lever is assembled 
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic control levers.   Resistant to solvents, oils, grease and other chemical agents.
Other modifications, such as inch bores, different arm lengths, different handle shapes, and custom labeled cover disks available upon request.

See our technical section for sizes and
tolerances of various modifications.
 
     
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Pilot Bore
d3 d4 d5 d6 h1 h3
h4 l k r s w
angle
8MED0
Download the CAD
37
(1.46)
8
(.315)
18
(.71)
21
(.83)
10
(.39)
5
(.20)
20
(.79)
17
(.67)
46
(1.81)
81
(3.19)
26
(1.02)
13.8
(.54)
4.3
(.17)
25°
8MED1
Download the CAD
45
(1.77)
8
(.315)
22
(.87)
25
(.98)
10
(.39)
6
.24)
25
(.98)
22
(.87)
52
(2.05)
108
(4.25)
32
(1.26)
17.5
(.69)
7
(.28)
20°
10MED2
Download the CAD
54
(2.13)
10
(.394)
26
(1.02)
31
(1.22)
12
(.47)
8
(.31)
30
(1.18)
27
(1.06)
61
(2.40)
127
(5.00)
39
(1.54)
20.2
(.80)
7.3
(.29)
20°
18MED3
Download the CAD
75
(2.95)
18
(.709)
30
(1.18)
42
(1.65)
14
(.55)
10
(.39)
38
(1.50)
34
(1.34)
80
(3.15)
170
(6.69)
55
(2.17)

26
(1.02)

15
(.59)
20°
 
Assembly Example


Assembly with keyway

Assembly with set screw


Assembly with ball and
spring for snap mechanism