Metric Size, Technopolymer Plastic
Control Levers
With Stainless Steel Hub with Through Round Bore, Through Square Bore, or Keyway

EN 623.5

Elesa Model ELC-SST





RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Special glass-fiber reinforced technopolymer plastic, black matte finish 
Hub: Stainless steel, European Standard No. 1.4305 (American Standard Series 303), molded in 
Cover disk: Black technopolymer plastic, matte finish, supplied but not assembled, press-fit, removable with screwdriver
Modifications such as metric and inch size bores, threads, keyways, etc. available upon request

Cap color options:  
DSG - Black, RAL 7021 (shown below)
DOR - Orange, RAL 2004
DGR - Gray, RAL 7035
DGB - Yellow, RAL 1021

DBL - Light Blue, RAL 5024

DRT - Red, RAL 3000

PGR - Gray with arrow, RAL 7035

Both dimensions, inch and metric, are interchangeable

TO ORDER A PART NUMBER WITH COVER DISK IN A COLOR OTHER THAN BLACK:
Replace "DSG" with suffix listed in Specification under "Color options."
Example of part number with orange cover disk: 623.5-32-B6-DOR
 
Call our sales staff for pricing and delivery on your special modification requirements.
Elesa® original design technopolymer plastic Ergostyle® control levers.  
Operations are performed smoothly and powerfully thanks to the heavy-duty arm of the lever, while the enlarged and sunken semi-spherical end offers a comfortable support for the palm of the hand and an effective grip.  
Resistant to solvents, oils, grease and other chemical agents.
Modifications such as metric and inch size bores, threads, keyways, etc. available upon request. 

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Through Round Bore

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Round Bore
d3 d4 d5 d6 d7 b h1 h2 h3 h4 h5 h6 k l r s t
623.5-32-B6-DSG
Download the CAD
32
(1.26)
6
(.236)
15
(.59)
22.5
(.89)
16
(.63)
10
(.39)
4
(.16)

20
(.79)

24
(.94)
35
(1.38)
24
(.94)
18
(.71)
2
(.08)

3
(.12)

24
(.94)

67
(2.64)
12
(.47)
4.3
(.17)
9
(.35)
623.5-37-B8-DSG
Download the CAD
37
(1.46)
8
(.315)
18
(.71)
26
(1.02)
20
(.79)
13.5
(.53)
5
(.20)
23
(.91)

26.5
(1.04)

39.5
(1.56)
26
(1.02)
20
(.79)
2.5
(.10)
5
(.20)

26
(1.02)

85
(3.35)
13.8
(.54)
4.3
(.17)
12.5
(.49)
623.5-46-B12-DSG
Download the CAD
46
(1.81)
12
(.472)
22
(.87)
31.5
(1.24)
25.5
(1.00)
17
(.67)
6
(.24)

29
(1.14)

35
(1.38)
54
(2.13)
36
(1.42)
24
(.94)
2
(.08)
8
(.31)
32
(1.26)
110
(4.33)
17.5
(.69)
6.5
(.26)
15.5
(.61)
623.5-54-B14-DSG
Download the CAD
54
(2.13)
14
(.551)
26
(1.02)
36
(1.42)
31
(1.22)
21
(.83)
8
(.31)
34
(1.34)
38
(1.50)
60
(2.36)
38
(1.50)
29.5
(1.16)
2.5
(.10)
6
(.24)
39
(1.54)
140
(5.51)
20.2
(.80)
7.3
(.29)
16
(.63)
 
With Through Square Bore

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Square Bore
d3 d4 d5 d6 d7 b h1 h2 h3 h4 h5 h6 k l r s t
623.5-32-V6-DSG
Download the CAD
32
(1.26)
6
(.236)
15
(.59)
22.5
(.89)
16
(.63)
10
(.39)
4
(.16)

20
(.79)

24
(.94)
35
(1.38)
24
(.94)
18
(.71)
2
(.08)

3
(.12)

24
(.94)

67
(2.64)
12
(.47)
4.3
(.17)
9
(.35)
623.5-37-V8-DSG
Download the CAD
37
(1.46)
8
(.315)
18
(.71)
26
(1.02)
20
(.79)
13.5
(.53)
5
(.20)
23
(.91)

26.5
(1.04)

39.5
(1.56)
26
(1.02)
20
(.79)
2.5
(.10)
5
(.20)

26
(1.02)

85
(3.35)
13.8
(.54)
4.3
(.17)
12.5
(.49)
623.5-46-V12-DSG
Download the CAD
46
(1.81)
12
(.472)
22
(.87)
31.5
(1.24)
25.5
(1.00)
17
(.67)
6
(.24)

29
(1.14)

35
(1.38)
54
(2.13)
36
(1.42)
24
(.94)
2
(.08)
8
(.31)
32
(1.26)
110
(4.33)
17.5
(.69)
6.5
(.26)
15.5
(.61)
623.5-54-V14-DSG
Download the CAD
54
(2.13)
14
(.551)
26
(1.02)
36
(1.42)
31
(1.22)
21
(.83)
8
(.31)
34
(1.34)
38
(1.50)
60
(2.36)
38
(1.50)
29.5
(1.16)
2.5
(.10)
6
(.24)
39
(1.54)
140
(5.51)
20.2
(.80)
7.3
(.29)
16
(.63)
With Keyway

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Keyway
d3 d4 d5 d6 d7 b h1 h2 h3 h4 h5 h6 k l r s t
623.5-32-K6-DSG
Download the CAD
32
(1.26)
6
(.236)
15
(.59)
22.5
(.89)
16
(.63)
10
(.39)
4
(.16)

20
(.79)

24
(.94)
35
(1.38)
24
(.94)
18
(.71)
2
(.08)

3
(.12)

24
(.94)

67
(2.64)
12
(.47)
4.3
(.17)
9
(.35)
623.5-37-K8-DSG
Download the CAD
37
(1.46)
8
(.315)
18
(.71)
26
(1.02)
20
(.79)
13.5
(.53)
5
(.20)
23
(.91)

26.5
(1.04)

39.5
(1.56)
26
(1.02)
20
(.79)
2.5
(.10)
5
(.20)

26
(1.02)

85
(3.35)
13.8
(.54)
4.3
(.17)
12.5
(.49)
623.5-46-K12-DSG
Download the CAD
46
(1.81)
12
(.472)
22
(.87)
31.5
(1.24)
25.5
(1.00)
17
(.67)
6
(.24)

29
(1.14)

35
(1.38)
54
(2.13)
36
(1.42)
24
(.94)
2
(.08)
8
(.31)
32
(1.26)
110
(4.33)
17.5
(.69)
6.5
(.26)
15.5
(.61)
623.5-54-K14-DSG
Download the CAD
54
(2.13)
14
(.551)
26
(1.02)
36
(1.42)
31
(1.22)
21
(.83)
8
(.31)
34
(1.34)
38
(1.50)
60
(2.36)
38
(1.50)
29.5
(1.16)
2.5
(.10)
6
(.24)
39
(1.54)
140
(5.51)
20.2
(.80)
7.3
(.29)
16
(.63)