Metric Size, Stainless Steel
Split Hubs
For Gear Lever Handles
GN 150.5
GN 150.5
RoHS Compliant
GN 150.5 GN 150.5
Specification
Information

Body: Sintered stainless steel, AISI 316L
Socket head cap screw: DIN 912, stainless steel, AISI 304

Shipping

GN 150.5 Split Hubs are distinguished by the method of simple clamping to any shaft. This can be achieved without prior machining of the shaft, eliminating clamping parts and assembly work.
A further advantage is the positioning of the lever arm to any required position.
Mounting shaft tolerance should be within H11 (+.051/-0 mm); to transmit higher torques the hub can be supplied with a keyway.
For steel version, see GN 150
Gear lever handles have to be ordered separately.
Stainless steel gear lever handles, see GN 310-NI
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Bore
b1
tol. .2
b2 d3
Tapped
d4 I t
150.5-24-B10
Download the CAD
24
(.94)
10
(.394)
15.5
(.61)
13
(.51)
M8 x 1.25 10
(.39)
36
(1.42)
11
(.43)
150.5-24-B12
Download the CAD
24
(.94)
12
(.472)
15.5
(.61)
13
(.51)
M8 x 1.25 10
(.39)
36
(1.42)
11
(.43)
150.5-28-B12
Download the CAD
28
(1.10)
12
(.472)
17.5
(.69)
15
(.59)
M10 x 1.5 12
(.47)
41
(1.61)
14
(.55)
150.5-28-B14
Download the CAD
28
(1.10)
14
(.551)
17.5
(.69)
15
(.59)
M10 x 1.5 12
(.47)
41
(1.61)
14
(.55)
150.5-32-B14
Download the CAD
32
(1.26)
14
(.551)
19.5
(.77)
17
(.67)
M12 x 1.75 14
(.55)
45
(1.77)
16
(.63)
150.5-32-B16
Download the CAD
32
(1.26)
16
(.630)
19.5
(.77)
17
(.67)
M12 x 1.75 14
(.55)
45
(1.77)
16
(.63)