Metric Size, Steel
Split Hubs
For Gear Lever Handles
GN 150
GN 150
RoHS Compliant
GN 150 GN 150
Specification
Information

Body: Sintered, steel, black oxidized with vapor
Socket head cap screw: DIN 912 steel, black finish, DIN 912

Shipping

GN 150 Split Hubs are distinguished by the method of simple clamping to any shaft. This can be achieved without prior machining of the shaft, eliminating clamping parts and assembly work.
A further advantage is the positioning of the lever arm to any required position.
Mounting shaft tolerance should be within H11 (+.051/-0 mm); to transmit higher torques the hub can be supplied with a keyway.
Gear lever handles have to be ordered separately.
For stainless steel version, see GN 150.5
Gear lever handles, see GN 310
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Bore
b1
tol. .2
b2 d3
Tapped
d4 I t
10MC47
Download the CAD
24
(.94)
10
(.394)
15.5
(.61)
13
(.51)
M8 x 1.25 10
(.39)
36
(1.42)
11
(.43)
12MC47
Download the CAD
24
(.94)
12
(.472)
15.5
(.61)
13
(.51)
M8 x 1.25 10
(.39)
36
(1.42)
11
(.43)
12MC48
Download the CAD
28
(1.10)
12
(.472)
17.5
(.69)
15
(.59)
M10 x 1.5 12
(.47)
41
(1.61)
14
(.55)
14MC48
Download the CAD
28
(1.10)
14
(.551)
17.5
(.69)
15
(.59)
M10 x 1.5 12
(.47)
41
(1.61)
14
(.55)
14MC49
Download the CAD
32
(1.26)
14
(.551)
19.5
(.77)
17
(.67)
M12 x 1.75 14
(.55)
45
(1.77)
16
(.63)
16MC49
Download the CAD
32
(1.26)
16
(.630)
19.5
(.77)
17
(.67)
M12 x 1.75 14
(.55)
45
(1.77)
16
(.63)