Steel
Short Clamping Levers
Tapped or Through Bore Type
GN 204
GN 300

RoHS Compliant
 
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Body: Steel, turned, black oxide finish

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Special inch and metric bores or threads are available upon request.


See our technical section for sizes and tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d3
Through
Bore
b
d4~
d5
h~
l1
l2~
10
(.39)
M8 x 1.25
  11
(.43)
12.5
(.49)
16
(.63)
26
(1.02)
50
(1.97)
48
(1.89)
13
(.51)
M10 x 1.5
  14
(.55)
16
(.63)
20
(.79)
32
(1.26)
63
(2.48)
60
(2.36)
 
10
16
(.63)
M12 x 1.75
  17.5
(.69)
20
(.79)
25
(.98)
40
(1.57)
80
(3.15)
76
(2.99)
 
12
20
(.79)
M16 x 2.0
  23
(.91)
25
(.98)
32
(1.26)
51
(2.01)
100
(3.94)
95
(3.74)
 
16
25
(.98)
M20 x 2.5
  30
(1.18)
31
(1.22)
40
(1.57)
63.5
(2.450)
125
(4.92)
119
(4.69)