Metric Size, Malleable Iron
Double Arm Clamp Nuts
With Tapped Through Holes
GN 206.1
wo
GN 206.1


RoHS Compliant
GN 206.1
GN 206.1
Specification
Information

Body: Malleable iron, fettled and tumbled
Contact faces machined

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Clamp nuts with double arm GN 206.1 are solid components. Useful when a painted finish is required.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
Through
a
b
h1
h2
l
16
(.63)
M8 x 1.25
7
(.28)
12
(.47)
12
(.47)
34
(1.34)
56
(2.20)
20
(.79)
M10 x 1.5
9
(.35)
14
(.55)
14
(.55)
42
(1.65)
70
(2.76)
25
(.98)
M12 x 1.75
11
(.43)
18
(.71)
18
(.71)
53
(2.09)
87
(3.43)
32
(1.26)
M16 x 2.0
15
(.59)
22
(.87)
22
(.87)
66
(2.60)
109
(4.29)
40
(1.57)
M20 x 2.5
18
(.71)
28
(1.10)
28
(1.10)
84
(3.31)
140
(5.51)