Metric Size, Malleable Iron
Clamp Nuts
With Tapped Through Holes
GN 206
wo
GN 206
RoHS Compliant
GN 206
GN 206
Specification
Information

Body: Malleable iron, fettled and tumbled
Contact faces machined

Shipping

Clamp nuts GN 206 are simple and economic components. Useful when a painted finish is required.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
Through
a
b
h1
h2
l
16
(.63)
M8 x 1.25
7
(.28)
12
(.47)
12
(.47)
34
(1.34)
56
(2.20)
20
(.79)
M10 x 1.5
9
(.35)
14
(.55)
14
(.55)
42.5
(1.67)
70
(2.76)
25
(.98)
M12 x 1.75
11
(.43)
18
(.71)
18
(.71)
53
(2.09)
87
(3.43)
32
(1.26)
M16 x 2.0
15
(.59)
22
(.87)
22
(.87)
66.5
(2.62)
109
(4.29)
40
(1.57)
M20 x 2.5
18
(.71)
28
(1.10)
28
(1.10)
84.5
(3.33)
140
(5.51)