Steel
Control Levers
With Plain Through Bore
GN 211
wo
GN 211
RoHS Compliant
GN 211
Specification
Information
Hub and arm: Steel, black oxide finish
Ball knob: Black phenolic plastic, DIN 319
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Tension levers GN 211 are supplied with a large hub diameter, therefore it is easy to add a spring plunger or grooves for angular positioning.
Special inch and metric bore sizes larger than listed are available upon request.
Modifications such as threads, squares, and keyways are also available.


See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Through
Bore
d3
d4
h1
h2
l
50
(1.97)
12
(.472)
8
(.31)
20
(.79)
17
(.67)
5
(.20)
82
(3.23)
55
(2.17)
14
(.551)
10
(.39)
25
(.98)
19
(.75)
5
(.20)
96
(3.78)
65
(2.56)
16
(.630)
12
(.47)
30
(1.18)
20
(.79)
5
(.20)
110
(4.33)
80
(3.15)
20
(.787)
14
(.55)
35
(1.38)
24
(.94)
6
(.24)
138
(5.43)