Metric Size, Stainless Steel
Tension Levers
With Tapped Blind Bore
GN 212-NI
GN 212-NI
RoHS Compliant
GN 212-NI
GN 212-NI
Specification
Information
Hub and arm: Stainless steel, matte shot blasted satin finish
European standard No.1.4305
(American standard 303 series)
Ball knob: Black phenolic plastic, DIN 319
Special bores or threads larger than listed are availableupon request.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Stainless steel tension levers GN 212 are used as clamping elements as well as operating levers.
Stainless steel tension levers (adjustable version), see GN 212.5.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d4
d5
h1
h2~
l1
l2
t1
min.
22
(.87)
M8 x 1.25
8
(.31)
20
(.79)
37
(1.46)
67
(2.64)
89.5
(3.52)
85
(3.35)
15
(.59)
25
(.98)
M10 x 1.5
10
(.39)
25
(.98)
42
(1.65)
76
(2.99)
100.5
(3.96)
95
(3.74)
18
(.71)
28
(1.10)
M12 x 1.75
12
(.47)
30
(1.18)
47
(1.85)
87
(3.43)
114
(4.49)
108
(4.25)
18
(.71)
32
(1.26)
M16 x 2.0
12
(.47)
32
(1.26)
52
(2.05)
98
(3.86)
133
(5.24)
126
(4.96)
23
(.91)