Metric Size, Steel
Tension Levers
With Tapped Blind Bore
GN 212
GN 300

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Hub and arm: Steel, black oxide finish
Ball knob: Black phenolic plastic finish, DIN 319
Special bores or threads larger than listed are available
upon request.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Straight lever Type B (with plain bore) and Type D (tapped) available upon request in certain minimum quantities.
For adjustable tension levers with female or male thread, see GN 212.3.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Angled
d1
d2
Tapped
d3 H7
Blind Bore
d4
d5
h1
h2~
Types C and E
l1~
Types C and E
l2~
t1
min
t2
min.
22
(.87)
M10 x 1.5
 
8
(.31)
20
(.79)
37
(1.46)
67
(2.64)
89.5
(3.52)
85
(3.35)
15
(.59)
19
(.75)
 
10
25
(.98)
M12 x 1.75
 
10
(.39)
25
(.98)
42
(1.65)
76
(2.99)
100.5
(3.96)
95
(3.74)
18
(.71)
21
(.83)
 
12
28
(1.10)
M12 x 1.75
 
12
(.47)
30
(1.18)
47
(1.85)
87
(3.43)
114
(4.49)
108
(4.25)
18
(.71)
23
(.91)
 
12
32
(1.26)
M16 x 2.0
 
12
(.47)
32
(1.26)
52
(2.05)
98
(3.86)
133
(5.24)
126
(4.96)
23
(.91)
28
(1.10)
 
16
36
(1.42)
M16 x 2.0
 
14
(.55)
35
(1.38)
58
(2.28)
108
(4.25)
146
(5.75)
138
(5.43)
24
(.94)
38
(1.50)
 
16
40
(1.57)
M20 x 2.5
 
16
(.63)
40
(1.57)
64
(2.52)
120
(4.72)
162.5
(6.40)
154
(6.06)
27
(1.06)
30
(1.18)
 
20