Steel
Control Levers
With Round or Square Through Bore or with Keyway
GN 223
GN 223
RoHS Compliant
GN 223
Specification
Information
Hub and arm: Steel, black oxide finish
Ball knob: Black phenolic plastic, DIN 319
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
GN 223 control levers are available with standard options with square bore or round bore with keyway.
Special inch and metric bore sizes larger than listed are available upon request. Modifications such as threads are also available.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
H7
Bore
d3
d4
h1
h2
h3~
l~
Round Bore Square Bore With Keyway
25
(.98)
B8
6
(.24)
16
(.63)
14
(.55)
5
(.20)
35
(1.38)
45
(1.77)
32
(1.26)
B10
8
(.31)
20
(.79)
18
(.71)
6.5
(.26)
48
(1.89)
62
(2.44)
40
(1.57)
B12
10
(.39)
30
(1.18)
22
(.87)
8.5
(.33)
77
(3.03)
95
(3.74)
52
(2.05)
B16
14
(.55)
40
(1.57)
28
(1.10)
11
(.43)
96
(3.78)
136
(5.35)