Metric Size, Stainless Steel
Gear Lever Handles
GN 310-NI
wo
GN 310-NI


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 310-NI
Specification
Information
Shaft: Stainless steel, sandblasted satin finish
European standard No. 1.4305
(American standard 303 series)
Knobs: Black phenolic plastic

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
A superior choice for applications requiring corrosion free environments.
Maximum heat resistance of phenolic plastic:  150°C (300°F).
For certain minimum quantities, inch size threads, special threads and shaft lengths are available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
d2
Thread
d3
d7
l2
l3
l7
Ball
Knob
Cylindrical
Handle
8
(.31)
63
(2.48)
M6 x 1.0
20
(.79)
18
(.71)
9
(.35)
18
(.71)
40
(1.57)
8
(.31)
80
(3.15)
M6 x 1.0
20
(.79)
18
(.71)
9
(.35)
18
(.71)
40
(1.57)
8
(.31)
100
(3.94)
M6 x 1.0
20
(.79)
18
(.71)
9
(.35)
18
(.71)
40
(1.57)
10
(.39)
80
(3.15)
M8 x 1.25
25
(.98)
21
(.83)
11
(.43)
22.5
(.89)
50
(1.97)
10
(.39)
100
(3.94)
M8 x 1.25
25
(.98)
21
(.83)
11
(.43)
22.5
(.89)
50
(1.97)
10
(.39)
125
(4.92)
M8 x 1.25
25
(.98)
21
(.83)
11
(.43)
22.5
(.89)
50
(1.97)
12
(.47)
100
(3.94)
M10 x 1.5
32
(1.26)
23
(.91)
14
(.55)
29
(1.14)
65
(2.56)
12
(.47)
125
(4.92)
M10 x 1.5
32
(1.26)
23
(.91)
14
(.55)
29
(1.14)
65
(2.56)
12
(.47)
160
(6.30)
M10 x 1.5
32
(1.26)
23
(.91)
14
(.55)
29
(1.14)
65
(2.56)
14
(.55)
125
(4.92)
M12 x 1.75
35
(1.38)
26
(1.02)
16
(.63)
32.5
(1.28)
80
(3.15)
14
(.55)
160
(6.30)
M12 x 1.75
35
(1.38)
26
(1.02)
16
(.63)
32.5
(1.28)
80
(3.15)
14
(.55)
200
(7.87)
M12 x 1.75
35
(1.38)
26
(1.02)
16
(.63)
32.5
(1.28)
80
(3.15)