Metric Size, Steel
Gear Lever Handles
GN 310
GN 310


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 310
Specification
Information

Shafts: Steel, black oxide finish
Knobs: Black phenolic plastic
(Duroplast PF)

Type A - with ball knob
Type C - with tapered knob
Type D - with domed knob
Type E - with cylindrical knob

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

The choice of knobs can be made dependent on their function and/or their modern design.
Split hubs, see GN 150.
Maximum heat resistance of phenolic plastic:  150°C (300°F).
For certain minimum quantities, inch size threads, special threads and shaft lengths are available upon request.

NOTE
GN 310 black steel lever handles are being discontinued. Once stock is depleted, orders will be filled with GN 310 zinc lever handles.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Type A
Ball Knob
Type C
Tapered Knob
Type D
Domed
Knob
Type E
Cylindrical
Knob
d1
l1
d2
Thread
d3
Type A
d4
Type C
d5
Type D
d6
Type E
l2
l3
Type A
l4
Type C
l5
Type D
l6
Type E
8
(.31)
63
(2.48)
M6 x 1.0
20
(.79)
20
(.79)
20
(.79)
18
(.71)
9
(.35)
18
(.71)
30
(1.18)
32
(1.26)
40
(1.57)
8
(.31)
80
(3.15)
M6 x 1.0
20
(.79)
20
(.79)
20
(.79)
18
(.71)
9
(.35)
18
(.71)
30
(1.18)
32
(1.26)
40
(1.57)
8
(.31)
100
(3.94)
M6 x 1.0
20
(.79)
20
(.79)
20
(.79)
18
(.71)
9
(.35)
18
(.71)
30
(1.18)
32
(1.26)
40
(1.57)
10
(.39)
80
(3.15)
M8 x 1.25
25
(.98)
25
(.98)
26
(1.04)
21
(.83)
11
(.43)
22.5
(.89)
38
(1.50)
42
(1.65)
50
(1.97)
10
(.39)
100
(3.94)
M8 x 1.25
25
(.98)
25
(.98)
26
(1.04)
21
(.83)
11
(.43)
22.5
(.89)
38
(1.50)
42
(1.65)
50
(1.97)
10
(.39)
125
(4.92)
M8 x 1.25
25
(.98)
25
(.98)
26
(1.04)
21
(.83)
11
(.43)
22.5
(.89)
38
(1.50)
42
(1.65)
50
(1.97)
12
(.47)
100
(3.94)
M10 x 1.5
32
(1.26)
30
(1.18)
33
(1.30)
23
(.91)
14
(.55)
29
(1.14)
46
(1.81)
55
(2.17)
65
(2.56)
12
(.47)
125
(4.92)
M10 x 1.5
32
(1.26)
30
(1.18)
33
(1.30)
23
(.91)
14
(.55)
29
(1.14)
46
(1.81)
55
(2.17)
65
(2.56)
12
(.47)
160
(6.30)
M10 x 1.5
32
(1.26)
30
(1.18)
33
(1.30)
23
(.91)
14
(.55)
29
(1.14)
46
(1.81)
55
(2.17)
65
(2.56)
14
(.55)
125
(4.92)
M12 x 1.75
35
(1.38)
35
(1.38)
33
(1.30)
26
(1.02)
16
(.63)
32.5
(1.28)
53
(2.09)
55
(2.17)
80
(3.15)
14
(.55)
160
(6.30)
M12 x 1.75
35
(1.38)
35
(1.38)
33
(1.30)
26
(1.02)
16
(.63)
32.5
(1.28)
53
(2.09)
55
(2.17)
80
(3.15)
14
(.55)
200
(7.87)
M12 x 1.75
35
(1.38)
35
(1.38)
33
(1.30)
26
(1.02)
16
(.63)
32.5
(1.28)
53
(2.09)
55
(2.17)
80
(3.15)
16
(.63)
160
(6.30)
M14 x 2.0
40
(1.57)
35
(1.38)
38
(1.50)
28
(1.10)
18
(.71)
37
(1.46)
53
(2.09)
69
(2.72)
90
(3.54)
16
(.63)
200
(7.87)
M14 x 2.0
40
(1.57)
35
(1.38)
38
(1.50)
28
(1.10)
18
(.71)
37
(1.46)
53
(2.09)
69
(2.72)
90
(3.54)
16
(.63)
250
(9.84)
M14 x 2.0
40
(1.57)
35
(1.38)
38
(1.50)
28
(1.10)
18
(.71)
37
(1.46)
53
(2.09)
69
(2.72)
90
(3.54)