Metric Size, Steel
Quick Release Toggle Nuts
GN 6305.1
GN 6305.1


RoHS Compliant
DIN 6305
DIN 6305
Specification
Information
Body: Steel, zinc plated, blue passivated finish
Toggle arms butt-welded

Shipping

GN 6305.1 quick release toggle nuts are used in applications where the knob has to be completely removed after the releasing operation and refitted rapidly for re-clamping.
Place the toggle nut onto the threaded bolt at an oblique angle and straighten out at the desired clamping position. During the clamping action, it engages into the threads of the bolt.
Stainless steel versions available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Tapped
d2
d3
d4
l1 ~
l2
l3 ~
M10 x 1.5
24
(.94)
10.5
(.41)
8
(.31)
68
(2.68)
30
(1.18)
20
(.79)
M12 x 1.75
26
(1.02)
13
(.51)
9
(.35)
82
(3.23)
36
(1.42)
24.5
(.96)
M16 x 2.0
32
(1.26)
17
(.67)
10
(.39)
98
(3.86)
45
(1.77)
32
(1.26)