Steel
Control Levers
With Through Bore
GN 750
GN 750
RoHS Compliant
GN 750 GN 750
Specification
Information
Hub and arm: Steel, black oxide finish
Hand piece: Black phenolic plastic
Cover disk: Plastic, light gray
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
The cylindrical shape of the hub together with the light gray cover give these control levers GN 750 a pleasing appearance.
The cover hides fasteners (click here for assembly instructions) and provides a printing area for any
symbols or logos.
On assembly, the cover is pushed in by hand and can be removed with a screwdriver via a slot in the cover.
Special inch and metric bore sizes larger than listed are available upon request.
Modifications such as threads, squares, and keyways are also available.
See assembly examples.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
d4
d5
d6
h1
h2
h3
l
Without
Symbol
With
Symbol
32
(1.26)
10
(.393)
25
(.98)
23
(.91)
18
(.71)
8
(.31)
21
(.83)
15
(.59)
4.2
(.17)
84
(3.31)
40
(1.57)
10
(.393)
32
(1.26)
30
(1.18)
21
(.83)
9
(.35)
25
(.98)
19
(.75)
4
(.16)
106
(4.17)
12
(.472)
50
(1.97)
14
(.551)
40
(1.57)
37.5
(1.48)
23
(.91)
11
(.43)
28
(1.10)
22
(.87)
3.8
(.15)
130
(5.12)
16
(.630)