Metric Size, Stainless Steel
Clamp Nuts
With Tapped Through Holes
GN 99.6
GN 99.6
RoHS Compliant
GN 99.6
GN 99.6
Specification
Information

Body:
Stainless steel, matte shot blasted satin finish
European standard No. 1.4301 (American standard 304 series) or
Stainless steel, European Standard No. 1.4404 (American Standard Series 316L)
Shaft: Butt-welded to tapped hub

Shipping

Latest production techniques make these stainless steel clamp nuts an extremely good value.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number l d1
Tapped
d2 d3 h1 h2
304 Stainless Steel 316L Stainless Steel
8NA78
Download the CAD
99.6-63-M8-A4
Download the CAD
63
(2.48)
M8 x 1.25 16
(.63)
9
(.35)
12.5
(.49)
30.5
(1.20)
10NA79
Download the CAD
99.6-80-M10-A4
Download the CAD
80
(3.15)
M10 x 1.5 20
(.79)
11
(.43)
15
(.59)
37
(1.46)
12NA80
Download the CAD
99.6-100-M12-A4
Download the CAD
100
(3.94)
M12 x 1.75 25
(.98)
14
(.55)
19
(.75)
46
(1.81)
16NA81
Download the CAD
-- 125
(4.92)
M16 x 2.0 32
(1.26)
18
(.71)
25
(.98)
58.5
(2.30)
20NA82
Download the CAD
-- 160
(6.30)
M20 x 2.5 40
(1.57)
20
(.79)
31
(1.22)
73
(2.87)